Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"312590","name":"PSSu E PS-P 5V","price":"0.00","currency":"EUR","category":["A0400","A0400B0450","00102002087017","0010200208701780HS"]}
Actual product may vary
PSSu E PS-P 5V
Product ID: 312590
PSSu, electronic module, passive, voltage distribution, power supply,primary 24
V DC 0.5 A, secondary 5 V DC 2 A, continuous output 10 W, shortcircuit-proof,
overload-proof, galvanically isolated.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA BG cULus Listed |
Application range | Standard |
Technical data
Electrical data
Purpose of U1 | Input |
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 12 W |
Tolerance output voltage(s) | -2 %/+2 % |
Environmental data
Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 - 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
EMC to standard ... |
EN 61000-4-4
EN 61000-6-2 EN 61000-4-5 EN 61000-4-6 EN 61000-6-4 EN 61000-4-2 EN 61000-4-3 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Acc. shock to standard2 | |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Housing material lower section | PC |
Housing material front plate | PC |
Housing material code | PA |
Terminal style | plug-in |
Height dimension | 76 mm |
Width dimension | 12.6 mm |
Depth dimension | 60.2 mm |
Net weight | 34 g |
Gross weight | 42 g |
Name of coding element | B |
Colour of coding element | Light grey |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85044095 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548054118 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242610 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001600 |
Volume | 0.049 |
Optional accessories
PSSu A ET (10 pcs.)
312900
PSSu, end angle for top hat rail, plastic version, black, PU 10
pieces, packed in a neutral carton with marking sticker.
PSSu A LA0.1 (10 x 108 pcs.)
312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A ETM (2 pcs.)
312901
PSSu, end angle for top hat rail, metal version, for strong mechanical
stress, PU 2 pieces.
PSSu A LA0 (10 x 108 pcs.)
312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A ET PE (10 pcs.)
312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion,
green/yellow, PU 10 pieces, packed in a neutral carton with
marking sticker.
Obligatory accessories
PSSu BP-C 1/12 C
312621
PSSu, base module for electronic modules, periphery, C-rail, 1-row,
6 connection levels, 12 terminals, spring-loaded connection.
PSSu BP-C 1/12 S
312620
PSSu, base module for electronic modules, periphery, C-rail, 1-row,
6 connection levels, 12 terminals, screw connection.
PSSu BP 1/8 C
312601
PSSu, base module for electronic modules, periphery, 1-row, 4
connection levels, 8 terminals, spring-loaded connection.
PSSu BP 1/8 S
312600
PSSu, base module for electronic modules, periphery, 1-row, 4
connection levels, 8 terminals, screw connection.
PSSu BP 1/12 S
312618
PSSu, base module for electronic modules, periphery, 1-row, 6
connection levels, 12 terminals, screw connection.
PSSu BP 1/12 C
312619
PSSu, base module for electronic modules, periphery, 1-row, 6
connection levels, 12 terminals, spring-loaded connection.