Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"327710","name":"PSS u2 ES CAN -R","price":"0.00","currency":"EUR","category":["A0400","A0400B0450","00102002097088","0010200209708880IN"]}

PSS u2 ES CAN -R
Product ID: 327710
PSS u2, electronic module, standard, CAN module, 1-row, for increased
environmental requirements and railway applications, terminal block PSSu2 T 8
required (not supplied with the device).
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
TÜV |
Application range | Standard |
Technical data
Inputs
Potential isolation input | Yes |
Environmental data
App. site standard1 railway | EN 50125-3 |
App. site to standard1 railway | Track area (1m - 3m) |
Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | -40 - 70 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | |
Perm. operating height ASL | 5000 m |
EMC to standard ... |
EN 50121-4
EN 61131-2 (Zone B) |
Broad band noise to | EN 60068-2-64 |
Acc. shock to standard1 | 20 m/s² |
Free fall to standard | EN 61131-2:2007 |
Clearance & creepage dist.to 2 | |
Overvoltage category 2 | |
Clearance & creepage dist. to | EN 50124-1 |
Overvoltage category | OV2 |
Pollution degree clear.&creep. | PD2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | IP20 |
Terminal protection type |
Potential separation
Potential isolation 1 between | |
Type of potential isolation 1 | Reinforced insulation |
Mechanical data
Housing material | PC |
Terminal style | plug-in |
Height dimension | 110.8 mm |
Width dimension | 12.5 mm |
Depth dimension | 72.5 mm |
Net weight | 33 g |
Gross weight | 49 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242604 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001599 |
GTIN | 4046548108682 |
Volume | 0 dm3 |
Harmonized System Code | 85389091 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Optional accessories

PSS u2 A LA E1 (10 pcs.)
328913
PSS u2, accessories, labelling strips, for labelling brackets of
electronic modules, short version, 23.5 x 10.5 mm, PU 10 x DIN A4sheets.

PSS u2 A LA E2 (10 pcs.)
328914
PSS u2, accessories, labelling strips, for labelling brackets of
electronic modules, long version, 103 x 10.5 mm, PU 10 x DIN A4 sheets.

PSS u2 A LC E2 (10 pcs.)
328911
PSS u2, accessories, labelling bracket, for electronic modules, long
version, 103 x 10.5 mm, PU 10 pieces.

PSS u2 A LC T3 (10 pcs.)
328912
PSS u2, accessories, labelling bracket, for terminal block, 61 x 11.5mm,
PU 10 pieces.

PSS u2 A CE E (10 pcs.)
328860
PSS u2, accessories, coding elements for electronic modules, PU 10pieces.

PSS u2 A LC E1 (10 pcs.)
328910
PSS u2, accessories, labelling bracket, for electronic modules, short
version, 23.5 x 10.5 mm, PU 10 pieces.

PSS u2 T 8 (10 pcs.)
328841
PSS u2, accessories, terminal block, for electronic modules, 8-pin,
spring-loaded connection, protective coding element PSS u2 A CE Tavailable for
terminal block, PU 10 piece.

PSS u2 B 4 -R
327810
PSS u2, accessories, backplane, for electronic modules, 4 slots, for
increased environmental requirements and railway applications width 50.1mm, height
107 mm, note the mounting distances.

PSS u2 T 8 (5 x 10 pcs.)
328842
PSS u2, accessories, terminal block, for electronic modules, 8-pin,
spring-loaded connection, protective coding element PSS u2 A CE Tavailable for
terminal block, PU 50 piece.
Obligatory accessories

PSS u2 A CE T (10 pcs.)
328861
PSS u2, accessories, protective coding elements for terminal block, PU10
pieces.

PSS u2 T 8 (1 pc.)
328840
PSS u2, accessories, terminal block, for electronic modules, 8-pin,
spring-loaded connection, protective coding element PSS u2 A CE Tavailable for
terminal block, PU 1 piece.