text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSSu A EC

Product ID: 312902
PSSu, terminating plate with integrated terminating resistor.

Item

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
cULus Listed  
Application range Standard/failsafe  
 
Ambient temperature standard EN 60068-2-14  
Storage temperature standard EN 60068-2-1/-2  
Acc. shock to standard1 15g  
Acc. shock to standard2
Terminal style plug-in  
Net weight 28  g
Gross weight 45  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 0 not relevant  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242691  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC002584  
UNSPSC 25 39122331  
GTIN 4046548018332  
Volume 0.347  dm3
Harmonized System Code 85389099  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1