Compare 0
Video tutorials
China | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN cs6.1 1actuator

542180
PSEN cs6.1 1actuator
Actuator for unique and fully coded safety switch PSEN cs6.1 and PSEN cs6.2; PU = 1 piece actuator.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, ECOLAB
Sensor principle: Transponder
Type of coding: Fully coded
Protection type, housing: IP66, IP67
Product Material: Lexan 9945, PA+GF, PBT
Pollution degree: 3
Overvoltage category: III
Width dimension: 37.0 mm
Height dimension: 18.0 mm
Depth dimension: 13.0 mm
Gross weight: 15 g
Net weight: 10 g
Ambient temperature: -25 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded