Compare 0
Video tutorials
China | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN cs5.13 M12 EX 1actuator

542085
PSEN cs5.13 M12 EX 1actuator
Actuator for coded safety switch PSEN cs5.1; PU = 1 piece actuator, ATEX approval.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), ATEX, TÜV, ECOLAB, electrosuisse
Sensor principle: Transponder
Type of coding: Coded
Protection type, housing: IP67
Product Material: PBT
Pollution degree: 3
Overvoltage category: III
Width dimension: 37.0 mm
Height dimension: 18.0 mm
Depth dimension: 19.0 mm
Gross weight: 20 g
Net weight: 15 g
Ambient temperature: -25 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded