text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
14 Products found
PSEN screw M4x12 10pcs
540309
One-way screws, one-way slot, M4x12, material stainless steel, PU = 10 pieces, suitable for actuator: PSEN cs1.1, PSEN c ...

On request
PSEN screw M4x20 10pcs
540313
One-way screws, one-way slot, M4x20, material stainless steel, PU = 10 pieces, suitable for actuator: PSEN cs5.1n, PSEN ...

On request
PSEN screw M4x26 10pcs
540314
One-way screws, one-way slot, M4x26, material stainless steel, PU = 10 pieces, suitable for actuator: PSENmag with space ...

On request
PSEN Distanzplatte / spacer (10 pcs.)
534310
Spacer for PSEN 1.1 and PSEN 2.1, PU = 10 pieces.

On request
PSEN Winkel / bracket
532110
Mounting bracket PSENmag, PU = 1 piece.

On request
PSEN ix1 Interface for 4 PSEN 1
535120
Interface PSEN ix1 for connecting and evaluating several safety sensors n/o, n/o, dimensions 96 x 48 x 43.5 mm (H x W x ...

On request
PSEN i1 Interface for 4 PSEN 2
535110
Interface module, for series connection of several PSENmag, 96 x 48 x 43.5mm (H x W x D), connection type spring-loaded ...

On request
PSEN reverse spacer
534320
Reverse mounting plate, for all PSEN square design, PU = 2 pieces.

On request
PSEN screw M5x10 10pcs
540311
One-way screws, one-way slot, M5x10, material stainless steel, PU = 10 pieces, suitable for actuator: PSEN cs1.x, PSEN c ...

On request
PSEN screw M4x16 10pcs
540310
One-way screws, one-way slot, M4x16, material stainless steel, PU = 10 pieces, suitable for actuator: PSEN 1.1, PSEN 2.1 ...

On request
PSEN screw M5x20 10pcs
540312
One-way screws, one-way slot, M5x20, material stainless steel, PU = 10 pieces, suitable for actuator: PSEN cs1.x, PSEN c ...

On request
PSEN ma1.4 spacer (10 pcs.)
534311
Distance plate for PSEN ma1.4, VP = 10 piece, 5 pieces (534321) for actuator and 5 pieces (534310) for switch.

On request
PSEN screw M4x10 10pcs
540308
One-way screws, one-way slot, M4x10, material stainless steel, PU = 10 pieces, suitable for actuator: PSEN cs1.1, PSEN c ...

On request
PSEN ix0 F1 mag
535109
Control cabinet terminal, for single connection of PSEN ma1.3-22 M12/8VA (switch = 526247, unit = 506247).

On request

Save basket

Create a new order or get an individual offer

Select intended use