Compare 0
Video tutorials
China | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT es Set3s-5c

400437
PIT es Set3s-5c
PITestop E-STOP/contact block set consisting of illuminated E-STOP pushbutton with E-STOP symbol and logo, and contact block with monitoring. 2 N/C, with spring-loaded terminals.

On request
On request
Availability
Quantity
Available from
Certifications: CE
Product standard: EN 60947-5-5, EN ISO 13850
Release type: Rotational
Actuator: Pushbutton
Printing symbol: Pilz logo and E-STOP symbol
Colour button: Red
Protective collar: No
Self-monitored: Yes
Terminal type: Spring-loaded terminal
Number of N/C: 2
Supply voltage (V): 12,0 - 30,0
Supply voltage type: AC/DC
Protection type, housing: IP65
Mounting type: Front panel installation
Diameter of mounting cut-out: 22.3 mm
Width dimension: 56.0 mm
Height dimension: 92.0 mm
Gross weight: 88 g
Net weight: 75 g
Ambient temperature: -25 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded