Compare 0
Video tutorials
China | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN ix2 F8 code

535112
PSEN ix2 F8 code
Multiple interface for connection of up to 8 safety switches with OSSD; cage clamps

On request
On request
Availability
Quantity
Available from
Certifications: UL/cUL
Type of general accessories: Interface
Width dimension: 96.0 mm
Height dimension: 57.0 mm
Depth dimension: 93.0 mm
Gross weight: 220 g
Net weight: 210 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded