Compare 0
Video tutorials
China | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

SafetyNET p Cable per mtr

380000
SafetyNET p Cable per mtr
SafetyNET p cable, standard, 4-core.

On request
Available ex-stock
Availability
Quantity
Available from
1.000 M
20.07.2019
Certifications: cURus
Rated current: 0.5 A
Number of conductors: 4
Conductor cross section: 0,35
Drag capacity: No
Gross weight: 70 g
Net weight: 70 g
Ambient temperature: -40 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded