Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PSS u2, electronic module, standard, 8 outputs, semiconductor 0.5 A,
single-pole, positive-switching, overload-proof, ex ...
On request
PSS u2, electronic module, 8 inputs, pulse stretching, 24 V DC with
additional voltage distribution module, 1-row, termi ...
On request
PSS u2, electronic module, standard, 4 inputs, current -0.1 - 25.6 mA,
dual-pole, differential input,resolution 15 Bit, ...
On request
PSS u2, electronic module, standard, 4 outputs, relay contacts, C/O, for
switching signal extra low voltages, potential- ...
On request
PSS u2, electronic module, standard, 4 outputs, semiconductor 0.5 A,
single-pole, positive-switching, overload-proof, ex ...
On request
PSS u2, electronic module, standard, 16 outputs, semiconductor 0.5 A,
single-pole, positive-switching, shortcircuit-proo ...
On request
PSS u2, electronic module, standard, communication, 4 IO-Link master, 3
modes, IO-Link modules, revision v1.1, cable len ...
On request
PSS u2, electronic module, standard, 8 inputs, NPN function of type 3 to
IEC 61131-2, pulse stretching, 0 V DC with addi ...
On request
PSS u2, electronic module, standard, 6 inputs, type 3 to IEC 61131-2,
120 V AC, protective coding PSS u2 CE T available ...
On request
PSS u2, electronic module, standard, 16 inputs, pulse stretching, 24 V
DC with additional voltage distribution module, 1 ...
On request
PSS u2, electronic module, standard, 4 inputs, pulse stretching, outputs
24 V DC 0.25 A, short circuit-proof protected a ...
On request
PSS u2, electronic module, standard, 8 inputs, pulse stretching, outputs
24 V DC 0.25 A, short circuit-proof protected a ...
On request
PSS u2, electronic module, standard, 4 inputs, pulse stretching, outputs
with 24 V DC, 1-row, terminal block PSS u2 T 8 ...
On request
PSS u2, electronic module, standard, 4 outputs, 2 voltage ranges, -12 -
12 V, -10 - 10 V, with short circuit detection, ...
On request
PSS u2, electronic module, standard, 4 outputs, semiconductor 2 A,
single-pole, positive-switching, overload-proof, expa ...
On request
PSS u2, electronic module, standard, 4 outputs, relay contacts, N/O, to
switch resistive and inductive loads, max. 250 V ...
On request
PSS u2, electronic module, standard, 4 inputs, voltage, 3 measuring
ranges: -12.8 - 12.8 V, -6.4 - 6.4 V, -3.2- 3.2 V, d ...
On request
PSS u2, electronic module, standard, 4 inputs, resistance thermometer
(RTD) Pt10, Pt50, Pt100, Pt200, Pt500, Pt1000, Pt1 ...
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer