{"id":"8C000200","name":"PMC SI6A261X/EC 1X 22A","price":"0.00","currency":"EUR","category":["A0800","A0800B0810","00107002267166","0010700226716680UG"]}
Actual product may vary
PMC SI6A261X/EC 1X 22A
Product ID: 8C000200
GTIN: 4046548110784
Multi-axis PMC SI6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 1x 22 A @ 4kHz / 1x 20 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 16.6 KVA.
Without brake resistor.
Option:
Safety module SX6 (safety functions in accordance with EN 61800-5-2
using FSoE) and EtherCat.
Important information: This item is at...
More
Phase-out article
On request
Available soon
Available ex-stock
On request
Added to Your Shopping Cart
Multi-axis PMC SI6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 1x 22 A @ 4kHz / 1x 20 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 16.6 KVA.
Without brake resistor.
Option:
Safety module SX6 (safety functions in accordance with EN 61800-5-2
using FSoE) and EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
Technical data
Electrical data
| Supply voltage U2 |
24
V |
| Type of supply voltage U2 |
DC
|
| Rated output current (4kHz)[A] |
22 A
|
| Rated output current (8kHz)[A] |
20 A
|
Safety function STO
| Safety function, technology |
X=SX6: Safe motion über FSoE
|
Power section
| Max.output current (4kHz)[%/s] |
210%@2s
|
| Max.output current (8kHz)[%/s] |
250%@2s
|
CPU
| PMCexpansion firmware |
EC = EtherCAT
|
Inputs
| Number of digital inputs |
8
|
Environmental data
| Ambient temperature |
0 - 45
°C |
| Cooling type |
Built-in fan
|
| Protection type, housing |
IP20
|
Mechanical data
| Mounting position |
vertical
|
| Height dimension |
343
mm |
| Width dimension |
65
mm |
| Depth dimension |
286
mm |
| Net weight |
4810
g |
| Gross weight |
6250
g |
Environment
| WEEE classification (08/2018) |
5 devices (feed size < 50cm)
|
Commercial data
| ECLASS version |
ECLASS-13
|
| ECLASS Reference Feature |
27023201
|
| ETIM Version |
ETIM-9.0
|
| ETIM Reference Group |
EG000017
|
| ETIM Reference Feature |
EC001857
|
| GTIN |
4046548110784
|
| Volume |
0
dm3 |
| Type of tariff number |
TARIC
|
| Use of customs tariff number |
Ausfuhr
Einfuhr
|
| Quantity per packaging unit |
1
|
PMC SI6A261 terminal set (Z/U/Y/X)
8C000038
Terminal set for drive controllers SI6A261Z, SI6A261U, SI6A261Y,
SI6A261X
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
PMC PS6A24 25A/10KW
8C000001
Supply module for PMC SI6 drive controller.
Technical data at 3 x 400 V AC:
Nominal input current: 25 A.
Maximum input current: 180% for 5s / 150% for 30s.
Nominal power 10kW
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
PMC PS6A34 50A/20KW
8C000003
Supply module for PMC SI6 drive controller.
Technical data at 3 x 400 V AC:
Nominal input current: 50 A.
Maximum input current: 180% for 5s / 150% for 30s.
Nominal power 20kW
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
PMC PS6A44 92A/50KW
8C000184
Supply module
Technical data at 3 x 400 V AC:
Nominal input current: 50 A.
Maximum input current: 180% for 5s / 150% for 30s.
Nominal power 50kW
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.