Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"630910","name":"PSEN op Lens Shield-015/1","price":"0.00","currency":"EUR","category":["A0100","A0100B0130","00106002197040","0010600219704080GT"]}
Actual product may vary
PSEN op Lens Shield-015/1
Product ID: 630910
GTIN: 4046548068559
5 PMMA Altuglas plates of 15 cm in length with the corresponding
mounting brackets to protect the front screen of a
safety light guard of the series "PSEN op.../1" from dust, swarf or
sparks. To protect a pair of safety light guards two "PSENop Lens
Shield" are required.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
5 PMMA Altuglas plates of 15 cm in length with the corresponding mounting brackets to protect the front screen of a safety light guard of the series "PSEN op.../1" from dust, swarf or sparks. To protect a pair of safety light guards two "PSENop Lens Shield" are required.
General data
| Approval | - |
Technical data
Mechanical data
| Housing material | PMMA |
| Height dimension | 245 |
| Width dimension | 36.3 |
| Depth dimension | 3 |
| Net weight | 230 |
| Gross weight | 300 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27273791 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 32131023 |
| GTIN | 4046548068559 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
