text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
10 Products found
PIT es box 72 x 72 x 61 mm
400200
PITestop, surface mount housing IP65, protection class II, cable entry2x M16.

On request
PIT esh5 holder for 5 contact blocks
400340
PITestop, bracket for containing 5 contact blocks.

On request
PIT esh3 holder for 3 contact blocks
400330
PITestop, bracket for containing 3 contact blocks.

On request
PIT es backplate language
400335
PITestop, washer with E-STOP labelling, in the languages English, French, German, matching all the pushbuttons except PI ...

On request
PIT es holder3c
400331
PITestop, bracket for containing 3 contact blocks with spring-loaded terminals.

On request
PIT es backplate symbol
400334
PITestop, washer with outside diameter 75 mm with E-STOP, symbol matching all the pushbuttons except PIT es2/PIT es5 - n ...

On request
PIT es box flex bracket
400220
PITestop, mounting bracket for PIT es box flex.

On request
PIT es box flex yellow
400203
PITestop, surface mount housing yellow-black, IP65 for pushbutton with22.3 mm installation diameter, including mounting ...

On request
PIT es box flex grey
400204
PITestop, surface mount housing light grey, IP65 for pushbutton with22.3 mm installation diameter, including mounting pl ...

On request
PIT es wrench
400222
PITestop installation wrench for PIT es pushbutton.

On request

Save basket

Create a new order or get an individual offer

Select intended use