Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"C1000026","name":"Cable/FC/M12-5AMX/M12-5SFX/A/030/0Q34/BK","price":"0.00","currency":"EUR","category":["A0111","A0111B0248","00111002487169","0011100248716980UI"]}
Actual product may vary
Cable/FC/M12-5AMX/M12-5SFX/A/030/0Q34/BK
Product ID: C1000026
Connection lead, 5-pin M12 male connector, angled, A-coded on 5-
pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34
mm², cable length: 30 m
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed |
Technical data
Electrical data
Rated current | 4 A |
Typ. conductor resistance K1 | <=55.4 Ohm/km at 20 °C |
Environmental data
Ambient temperature | -40 - 85 °C |
Ambient temp. with UL | 80 °C |
Pollution degree clear.&creep. | 3 |
Mechanical data
Connector type 1 | 5-pin M12 male connector |
Shape of connector type 1 | angled |
Coding of M12 connector 1 | A coded |
Connector type 2 | 5-pin M12 female connector |
Shape of connector type 2 | straight |
Coding of M12 connector 2 | A coded |
Matl threaded ring conn 1 | CuZn nickel-plated |
Matl threaded ring conn 2 | CuZn nickel-plated |
Contact surfaces material 1 | Au |
Contact surfaces material 2 | Au |
Seal material | FKM |
Material of pins | CuZn |
Material of sockets | CuZn |
Cable material K1 | Cu |
Insulation material cable K1 | PP (9Y) |
Cable type K1 | LiF9Y11Y |
Length cable | 30 m |
Colour cable insulation 1 | Black |
Housing colour | Yellow, similar to RAL 1004 |
Material of cable insulation 1 | PUR |
Trailing capability of cable 1 | yes |
Bend radius (when laying) K1 | 8 x Ø |
Max. outside diameter cable K1 | 5.5 mm |
Conductor cross section | 0.34 mm² |
Cable cross section AWG K1 | 22 |
Stranding K1 | 5 cores round filler |
Shielding K1 | no |
Number of conductors | 5 |
Approvals for cable K1 | UL AWM-Style 20233 |
Approvals for connector 1 | UL94 V-2 |
Approvals for connector 2 | UL94 V-2 |
Halogen-free | yes |
Oil resistance | resistant |
Flame resistance |
UL 20233
DIN EN 60332-1-2 FT2 |
Torque interlocking screw | 0.4 Nm |
Net weight | 1100 g |
Gross weight | 1110 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85444210 |
UNSPSC 25 | 26121603 |
EAN-Code | 4046548102734 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27060311 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001855 |
Volume | 0 |