text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PMCcable FD/D4B6/005/Q25/S1

Product ID: 8177101
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15 connector <> con.23 round connector 12-pin SpeedTec; suitable for all PMC servo controllers (DD5, protego) and the motors PMCtendo S...  More

Item

Save basket

Create a new order or get an individual offer

Select intended use

Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15 connector <> con.23 round connector 12-pin SpeedTec; suitable for all PMC servo controllers (DD5, protego) and the motors PMCtendo SZ4x to SZ8x; Length: 5m.

 
Ambient temperature -20 - 80  °C
Connector type 1 E 12-pin M23 female connector  
Shape of connector type 1 straight  
Coding of M12 connector 1 0° coded  
Connector type 2 15-pin D-Sub male connector  
Shape of connector type 2 straight  
Contact surfaces material 1 Au  
Contact surfaces material 2 Au  
Length cable 5  m
Material shield surface K1 Sn  
Colour cable insulation 1 Green  
Material of cable insulation 1 PUR  
Trailing capability of cable 1 yes  
Max. outside diameter cable K1 7.1 - 7.9  mm
Cross section data cable K1 (4 x 2 x 0.25) mm²  
Shielding K1 yes  
Type of shielding K1 Wire mesh  
Net weight 350  g
Gross weight 400  g
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27060311  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC001855  
UNSPSC 25 26121603  
GTIN 4046548074130  
Volume 0  dm3
Harmonized System Code 85444290  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1