Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8175954","name":"Cable Resolver DD4plug>ACplug:L20mSK","price":"0.00","currency":"CHF","category":["A0800","A0800B0810","00107002267051","0010700226705180FA"]}
Actual product may vary
Cable Resolver DD4plug>ACplug:L20mSK
Product ID: 8175954
Cable assembled on both sides Sub-D9 connector <> round connector
12-pin Trailing, length: 20 m suitable for all PMC servo controllers
(DD4, DD5, protego).
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85444290 |
UNSPSC 25 | 26121603 |
EAN-Code | 4046548045406 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27023291 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002025 |