Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"0105219","name":"PMCtendo DD4.01/122/230-480V","price":"0.00","currency":"CHF","category":["A0800","A0800B0810","00107002267051","0010700226705180F9"]}
Actual product may vary
PMCtendo DD4.01/122/230-480V
Product ID: 0105219
GTIN: 4046548041248
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
1.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.0 kVA
Integral brake resistor incl. D1 - I/O expansion card with 14 inputs
/8 outputs; 24 V; PNP; incl. mating connector.
Phase-out article
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.0 kVA Integral brake resistor incl. D1 - I/O expansion card with 14 inputs /8 outputs; 24 V; PNP; incl. mating connector.
General data
| Approval |
CE
UKCA cULus Listed |
Technical data
Electrical data
| Purpose of U1 | Mains supply |
| Supply voltage (V) | 230 - 480 V |
| Type of supply voltage U1 | AC |
| Purpose of U2 | supply |
| Supply voltage U2 | 24 V |
| Type of supply voltage U2 | DC |
Power section
| Peak current for 5 s | 3 A |
Analog inputs
| Number of analogue inputs | 2 |
| Type of analogue inputs | Voltage |
| Resolution of analogue inputs |
14
Bit 12 Bit |
Inputs
| Number of digital inputs | 4 |
| U input to EN 61131-2 Type 1 | 24 V DC |
Analogue outputs
| Number of analogue outputs | 2 |
| Type of analogue outputs | Voltage |
| Resolution, analogue outputs | 10 Bit |
CANopen interface
| Number of CANopen interfaces | 1 |
Serial interface
| Number of RS 232 interfaces | 1 |
Mechanical data
| Height dimension | 325 mm |
| Width dimension | 70 mm |
| Depth dimension | 265 mm |
| Net weight | 4200 g |
| Gross weight | 5300 g |
Environment
| RoHS conformity | yes |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27023201 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC001857 |
| UNSPSC 25 | 39121007 |
| GTIN | 4046548041248 |
| Volume | 0 dm3 |
| Harmonized System Code | 85044084 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
