Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"630952","name":"PSEN op Protective Column-120/1","price":"0.00","currency":"CHF","category":["A0100","A0100B0130","00106002197040","0010600219704080GT"]}
Actual product may vary
PSEN op Protective Column-120/1
Product ID: 630952
GTIN: 4046548068900
Aluminium profile with a length of 120 cm. Combined with "PSEN opProtective
Base/1" and the matching mounting brackets "PSEN op Protective Bracket"
protection of light guards or deviating mirrors from strong
mechanical effects is achieved.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Aluminium profile with a length of 120 cm. Combined with "PSEN opProtective Base/1" and the matching mounting brackets "PSEN op Protective Bracket" protection of light guards or deviating mirrors from strong mechanical effects is achieved.
General data
| Approval | - |
Technical data
Mechanical data
| Housing material | Aluminium |
| Net weight | 9310 |
| Gross weight | 9800 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27273791 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 32131023 |
| GTIN | 4046548068900 |
| Volume | 0 dm3 |
| Harmonized System Code | 90319000 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSEN op Protective Base/1
630955
PSEN op Protective Base/1 consists of a base plate made of stainlesssteel
and 3 springs and corresponding attachment. Combined with "PSEN op
Protective Column" and the matching mounting brackets "PSEN opProtective
Bracket" a protection of light guards of deviating mirrors from
strong mechanical effects is achieved.
PSEN op Protective Bracket-6/1
630957
Mounting kit with 6 mounting profiles for fixing a
safety light guard of the series "PSEN op.../1" for light guard lengths
of over 120 cm into the matching aluminium profile PSEN op Protective
Column/1.
PSEN op Protective Bracket Mirror/1
630960
Mounting kit with 4 mounting profiles for fixing a deviating mirror
of the series "PSEN op Mirror .../1" into the matching aluminium profile"PSEN
op Protective Column/1".
