text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
27 Products found
Basic Licence for PNOZmulti Config.
773010B
Basic licence for the software PNOZmulti Configurator for using the full version on a workstation, licence key for enabling the full functionality.

On request
Basic Upgr Licence for PNOZmulti Config
773010U
Upgrade licence for upgrading the version number of an existing basic licence of the full version of the software PNOZmultiConfigurator, licence key for enabling the full functionality.

On request
User Licence for PNOZmulti Config
773010K
User licence PNOZmulti Configurator, full version for use on an additional workstation, licence key for enabling the full functionality, only valid for expanding a base licence. Attention: Does not include software! You can load the software from thePilz Homepage .

On request
User Upgr Licence for PNOZmulti Config
773010V
Upgrade licence PNOZmulti Configurator, to upgrade the version number of an existing user licence, licence key to enable the full functionality. Note: Does not contain software! You can load thesoftware from the Pilz Homepage .

On request
Lite Licence for PNOZmulti Config.
773010L
Lite licence PNOZmulti Configurator, full version with the limitation to PNOZmulti m0p and mm0p, for use on a workstation, licence key for enabling the full functionality within m0p and mm0p. Note: Does not contain software! You can load the softwarefrom the Pilz Homepage .

On request
Multi User Licence for PNOZmulti Config
773010M
Multi user licence for the software PNOZmulti Configurator for use of the full version on one several workstations. Includes a licence key for activating the full functionality. Note: Does not include software! CD must be ordered separately, if required.

On request
Project Licence for PNOZmulti Config
773010G
Project licence for the software PNOZmulti Configurator for use of the full version on one several workstations. Includes a licence key for activating the the full functionality. Attention: Does not include software. This can be downloaded from the Pilz homepage.

On request
Project Upgr Licence f. PNOZmulti Config
773010W
Upgrade licence for updating the version number of an present project licence for the full version of the software PNOZmulti Configurator. Includes a licence key for activating the full functionality. Attention: Does not include software. This can be downloaded from the Pilz homepage.

On request
Time lim Licence 2Mth for PNOZmulti Conf
773010S
Temporary licence for the software PNOZmulti Configuration for use of the full version on workstation. Includes a licence key for activating the full functionality for a period of two months. Attention: Does not include software. This can be downloaded from the Pilz homepage.

On request
Time lim Licence 3Mth for PNOZmulti Conf
773010R
Temporary licence for the software PNOZmulti Configuration for use of the full version on workstation. Includes a licence key for activating the full functionality for a period of three months. Attention: Does not include software. This can be downloaded from the Pilz homepage.

On request
Time lim Licence 4Mth for PNOZmulti Conf
773010Q
Temporary licence for the software PNOZmulti Configuration for use of the full version on a workstation. Includes a licence key for activating the full functionality for a period of four months. Attention: Does not include software. This can be downloaded from the Pilz homepage.

On request
Basic Licence for PNOZmulti Service
773011B
Basic service licence PNOZmulti Configurator, for using the service version on a workstation, licence key to enable the service functionality. Note: Does not include software! You can load thesoftware from the Pilz Homepage .

On request
Basic Upgr Licence for PNOZmulti Service
773011U
Upgrade service licence PNOZmulti Configurator, to upgrade the version number of an existing basic service licence, licence key to enable the service functionality. Note: Does not contain software! You can load the software from the Pilz Homepage.

On request
User Licence for PNOZmulti Service
773011K
User service licence PNOZmulti Configurator, for using the service version on an additional workstation, licence key to enable the service functionality. Note: Does not include software! You can load the software from the Pilz Homepage.

On request
User Upgr Licence for PNOZmulti Service
773011V
Upgrade service licence PNOZmulti Configurator, to upgrade the version number of an existing user service licence, licence key to enable the service functionality. Note: Does not include software! You can load the software from the Pilz Homepage.

On request
Lite Licence for PNOZmulti Service
773011L
Lite service licence PNOZmulti Configurator, for using the service version limited to PNOZmulti m0p and mm0p, for use on a workstation, licence key for enabling the service functionality. Note: Does not contain software! You can load thesoftware from the Pilz Homepage .

On request
Multi User Licence for PNOZmulti Service
773011M
Multi user licence for the software PNOZmulti Configurator for use of the service version on one several workstations. Includes a licence key for activating the service functionality. Note: Does not include software! CD must be ordered separately, if required.

On request
Project Licence for PNOZmulti Service
773011G
Project licence for the software PNOZmulti Configurator for use of the service version on one several work stations. Includes a licence key for activating the service functionality. Attention: Does not include software. This can be downloaded from the Pilz homepage.

On request
Project Upgr Licence for PNOZmulti Serv
773011W
Upgrade licence for updating the version number of an existing project licence for the service version of the software PNOZmulti Configurator. Includes a licence key for activating the service functionality. Attention: Does not include software. This can be downloaded from the Pilz homepage.

On request
RT-Licence PVIS OPC-Srv f.PMI, PtoP
261905
Runtime licence for operating the PVIS OPC server on a PMIvisu or PMIopen. For connecting a Pilz control system (PSS, PNOZmulti, ...)point to point via serial or Ethernet connection.

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use