{"id":"8C000194","name":"PMC SC6A162X/EC 2X 10A","price":"0.00","currency":"CHF","category":["A0800","A0800B0810","00107002267166","0010700226716680UF"]}
Actual product may vary
PMC SC6A162X/EC 2X 10A
Product ID: 8C000194
GTIN: 4046548110722
Stand-alone PMC SC6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 2x 10 A @ 4kHz / 2x 9.0 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 2x 6.95 KVA.
Without brake resistor.
Option:
Safety module SX6 (safety functions in accordance with EN 61800-5-2
using FSoE) and EtherCat.
Important information: This item ...
More
Phase-out article
On request
Available soon
Available ex-stock
On request
Added to Your Shopping Cart
Stand-alone PMC SC6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 2x 10 A @ 4kHz / 2x 9.0 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 2x 6.95 KVA.
Without brake resistor.
Option:
Safety module SX6 (safety functions in accordance with EN 61800-5-2
using FSoE) and EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
Technical data
Electrical data
| Supply voltage with phases |
3×400 VAC, +32/−50 %, 50/60 Hz
3×480 VAC, +10/−58 %, 50/60 Hz
|
| Supply voltage U2 |
24
V |
| Type of supply voltage U2 |
DC
|
| Rated output current (4kHz)[A] |
2 x 10 A
|
| Rated output current (8kHz)[A] |
2 x 9 A
|
Safety function STO
| Safety function, technology |
X=SX6: Safe motion über FSoE
|
Power section
| Max.output current (4kHz)[%/s] |
210%@2s
|
| Max.output current (8kHz)[%/s] |
250%@2s
|
CPU
| PMCexpansion firmware |
EC = EtherCAT
|
Inputs
| Number of digital inputs |
8
|
Environmental data
| Ambient temperature |
0 - 45
°C |
| Cooling type |
Built-in fan
|
| Protection type, housing |
IP20
|
Mechanical data
| Mounting position |
vertical
|
| Height dimension |
343
mm |
| Width dimension |
65
mm |
| Depth dimension |
286
mm |
| Net weight |
5350
g |
| Gross weight |
6750
g |
Environment
| WEEE classification (08/2018) |
5 devices (feed size < 50cm)
|
Commercial data
| ECLASS version |
ECLASS-13
|
| ECLASS Reference Feature |
27023201
|
| ETIM Version |
ETIM-9.0
|
| ETIM Reference Group |
EG000017
|
| ETIM Reference Feature |
EC001857
|
| GTIN |
4046548110722
|
| Volume |
0
dm3 |
| Type of tariff number |
TARIC
|
| Use of customs tariff number |
Ausfuhr
Einfuhr
|
| Quantity per packaging unit |
1
|
PMC SC6A162 terminal set (Z/U/Y/X)
8C000070
Terminal set for drive controllers SC6A162Z, SC6A162U, SC6A162Y,
SC6A162X
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.