text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
88 Products found
PMCtendo SZ.41/0/1/2/7/K/H/60/00
8177000
Mo = 2.8 Nm Io = 5.36 A UN = 400 V nN = 6000 min-1 Jmot = 0.93 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; without brak ...

On request
PMCtendo SZ.53/0/1/2/7/K/H/30/00
8177020
Mo = 11.1 Nm Io = 7.67 A UN = 400 V nN = 3000 min-1 Jmot = 7.58 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; without bra ...

On request
PMCtendo SZ.51/0/2/2/7/K/H/30/00
8177019
Mo = 4.7 Nm Io = 4.0 A UN = 400 V nN = 3000 min-1 Jmot = 2.9 kgcm2 Encoder EQN 1135 EnDat2.2 opt. multi-turn; without br ...

On request
PMCtendo SZ.53/0/1/2/7/K/H/60/00
8177021
Mo = 10.6 Nm Io = 11.60 A UN = 400 V nN = 6000 min-1 Jmot = 7.58 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; without br ...

On request
PMCtendo SZ.31/0/2/2/7/K/H/30/00
8177046
Mo = 0,95Nm Io = 2,02A UN = 400V nN = 3000min-1 Jmot = 0,19 kgcm2 Encoder EQN 1135 EnDat2.2 multiturn; ...

On request
PMCtendo SZ.42/1/2/2/7/K/H/30/00
8177045
Mo = 5,2Nm Io = 4,80A UN = 400V nN = 3000min-1 Jmot = 2,196 kgcm2 Encoder EQN 1135 EnDat2.2 multiturn ...

On request
PMCtendo SZ.31/1/2/2/7/K/H/30/00
8177047
Mo = 0,95Nm Io = 2,02A UN = 400V nN = 3000min-1 Jmot = 0,376 kgcm2 Encoder EQN 1135 EnDat2.2 multiturn ...

On request
PMCtendo SZ.72/1/2/2/7/K/H/60/00
8177050
Mo = 14,3Nm Io = 16,5A UN = 400V nN = 6000min-1 Jmot = 15,443 kgcm2 Encoder EQN 1135 EnDat2.2 multitur ...

On request
PMCtendo SZ.75/0/2/2/7/F/H/45/00
8177048
Mo = 39,4Nm Io = 32,8A UN = 400V nN = 4500min-1 Jmot = 34,0 kgcm2 Encoder EQN 1135 EnDat2.2 multiturn; ...

On request
PMCtendo SZ.83/0/1/2/7/K/H/30/00
8177049
Mo = 48,2Nm Io = 31,1A UN = 400V nN = 3000min-1 Jmot = 83,5 kgcm2 Encoder ECI 1118 EnDat2.2 singletur ...

On request
PMCtendo SZ.42/0/1/2/7/K/H/30/00
8177051
Mo = 5,2Nm Io = 4,80A UN = 400V nN = 3000min-1 Jmot = 1,63 kgcm2 Encoder ECI 1118 EnDat2.2 singleturn ...

On request
PMCtendo SZ.72/1/1/2/7/K/H/60/00
8177053
Mo = 14,3Nm Io = 16,5A UN = 400V nN = 6000min-1 Jmot = 15,443 kgcm2 Encoder ECI 1118 EnDat2.2 singletu ...

On request
PMCtendo SZ.72/0/2/2/7/K/H/60/00
8177056
Mo = 14,3Nm Io = 16,5A UN = 400V nN = 6000min-1 Jmot = 13,7 kgcm2 Encoder EQN 1135 EnDat2.2 multiturn; ...

On request
PMCtendo SZ.52/1/1/2/7/K/H/60/00
8177052
Mo = 7,80Nm Io = 9,80A UN = 400V nN = 6000min-1 Jmot = 5,771kgcm2 Encoder ECI 1118 EnDat2.2 singletur ...

On request
PMCtendo SZ.72/1/1/2/7/K/H/30/00
8177054
Mo = 14,4Nm Io = 9,6A UN = 400V nN = 3000min-1 Jmot = 15,443 kgcm2 Encoder ECI 1118 EnDat2.2 singletur ...

On request
PMCtendo SZ.41/1/2/2/7/F/H/30/00
8177057
Mo = 3,7Nm Io = 3,60A UN = 400V nN = 3000min-1 Jmot = 1,122 kgcm2 Encoder EQN 1135 EnDat2.2 multiturn ...

On request
PMCtendo SZ.55/0/2/2/7/K/H/30/00
8177058
Mo = 16,0Nm Io = 10,0A UN = 400V nN = 3000min-1 Jmot = 12,2 kgcm2 Encoder EQN 1135 EnDat2.2 opt. mul ...

On request
PMCtendo SZ.73/1/2/2/7/K/H/30/00
8177059
Mo = 20,8Nm Io = 14,0A UN = 400V nN = 3000min-1 Jmot = 27,28 kgcm2 Encoder EQN 1135 EnDat2.2 multiturn ...

On request
PMCtendo SZ.42/0/2/2/7/K/H/30/00
8177060
Mo = 5,2Nm Io = 4,80A UN = 400V nN = 3000min-1 Jmot = 1,63 kgcm2 Encoder EQN1135 EnDat2.2 multiturn; ...

On request
PMCtendo SZ.75/0/1/2/7/K/H/30/00
8177016
Mo = 30.2 Nm Io = 19.5 A UN = 400 V nN = 3000 min-1 Jmot = 34.0 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; without bra ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use