Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
- Home
- Sensor technology
- Position monitoring devices
- PSENrope - safe rope pull switch
- Accessories PSENrope
-
Sensor technology (1167)
- Position monitoring devices (27)
- Safety switches (367)
- Safety switches with guard locking (252)
-
Safety light curtain (468)
-
PSENopt - Safety light curtains (351)
- Safety light barriers (3)
- Basic Type 2 light curtain, body protection (8)
- Basic Type 2 light curtain, hand protection (22)
- Basic Type 4 light curtain, body protection (18)
- Basic Type 4 light curtain, finger protection (58)
- Basic Type 4 light curtain, hand protection (78)
- Advanced Type 2 light curtain, hand protection (11)
- Advanced Type 4 light curtain, hand protection (11)
- Advanced Type 4 light curtain, finger protection (11)
- Slimline Type 2 light curtain, hand protection (8)
- Slimline Type 4 light curtain, finger protection (21)
- Slimline Type 4 light curtain, hand protection (8)
- Accessories PSENopt (94)
-
PSENopt II - Safety light curtains (111)
- Basic Type 3 light curtain, hand protection (12)
- Basic Type 3 light curtain, finger protection (12)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (12)
- Basic Type 3 light curtain, body protection (12)
- Basic Type 4 light curtain, body protection (12)
- Accessories PSENopt II (39)
- Education Systems (2)
- Photoelectric sensor (4)
-
PSENopt - Safety light curtains (351)
- Safe camera systems (22)
- Safe radar systems (12)
- Safety Laser Scanner (19)
-
Relay modules (656)
- Modular safety relays (34)
- Safety relays / protection relays (493)
- Monitoring relays / monitoring devices (125)
- Line monitoring devices (2)
- Software (2)
- Small controllers PNOZmulti (284)
- Controller (327)
- Robotics (14)
- Drive technology (636)
- Networks (28)
-
Operating and monitoring (259)
- Control and signal devices (232)
- Operator terminals (27)
- Software (13)
- Connection technology (324)
Accessories PSENrope
Perfectly compatible with PSENrope: Block rope pulleys, ropes, guide rollers, tension springs, multiple interfaces PDP67 etc.
Find out more
10 Products found
Maximum number of comparison products reached or the product is already in the comparison list
Close
Rope pull spring for max. 175 N spring force.
On request
Available soon
Available ex-stock
On request
On request
Deflection pulley 75 mm diameter.
On request
Available soon
Available ex-stock
On request
On request
Pulley block, rotatable.
On request
Available soon
Available ex-stock
On request
On request
Rope for rope pull switch PSEN rs. Rope diameter 3 mm /
sheath diameter 4 mm. PVC sheath, red. 50 m roller.
On request
Available soon
Available ex-stock
On request
On request
Rope for rope pull switch PSEN rope. Rope diameter 3 mm /
sheath diameter 4 mm. PVC sheath, red. 100 m roller.
On request
Available soon
Available ex-stock
On request
On request
Turnbuckle for PSENrope mini, M6x60
On request
Available soon
Available ex-stock
On request
On request
Turnbuckle nut for PSENrope mini, M6
On request
Available soon
Available ex-stock
On request
On request
Rope thimble for PSENrope mini, radius 4
On request
Available soon
Available ex-stock
On request
On request
Rope clamp for PSENrope mini
On request
Available soon
Available ex-stock
On request
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer