text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
17 Products found
PSSu E F PS2-R
315192
PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery s ...

On request
PSSu E F PS-P
312185
PSSu, electronic module, failsafe, supply voltage, infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A.

On request
PSSu E F PS1
312191
PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 10 A, infeed periphery supply 24 V DC 10 ...

On request
PSSu E PD1
312196
PSSu, electronic module, passive, voltage distribution, connection 4 voltage potentials, galvanically isolated, connecti ...

On request
PSSu E PD
312195
PSSu, electronic module, passive, voltage distribution, connectionperiphery supply 24 V DC 10 A, connection C-rail.

On request
PSSu E F PS
312190
PSSu, electronic module, failsafe, power supply, module supply 1.5 A, periphery supply 10 A, C-rail 10 A, potential isol ...

On request
PSSu E F PS-T
314190
PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1.5 A, infeed periphery supply 24 V DC 1 ...

On request
PSSu E F PS-P-T
314185
PSSu, electronic module, failsafe, supply voltage, infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for increas ...

On request
PSSu E PD-T
314195
PSSu, electronic module, passive, voltage distribution, connectionperiphery supply 24 V DC 10 A, connection C-rail, for ...

On request
PSSu E F PS1-T
314191
PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 2 A, infeed periphery supply 24 V DC 10 ...

On request
PSSu E PD1-T
314196
PSSu, electronic module, passive, voltage distribution, connection 4 voltage potentials, galvanically isolated, connecti ...

On request
PSSu E PS-P +/-15V
312592
PSSu, electronic module, passive, voltage distribution, power supply,primary24 V DC 0.5 A, secondary 15 V DC 0.6 A, seco ...

On request
PSSu E PS-P 5V
312590
PSSu, electronic module, passive, voltage distribution, power supply,primary 24 V DC 0.5 A, secondary 5 V DC 2 A, contin ...

On request
PSSu E PS-P +/-10V
312591
PSSu, electronic module, passive, voltage distribution, power supply,primary24 V DC 0.5 A, secondary -10 V DC 0.5 A, con ...

On request
PSSu E F PS2
312192
PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery s ...

On request
PSSu E F PS-P-R
315185
PSSu, electronic module, failsafe, supply voltage, infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for railway ...

On request
PSSu E F PS2-T
314192
PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery s ...

On request

Save basket

Create a new order or get an individual offer

Select intended use