text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
46 Products found
PNOZ XV3.1P 30/24VDC 3n/o 1n/c 2n/o t
777520
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ XV3.1 300/24-240VACDC 3no 1nc 2no t
774618
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ XV3.1 30/24-240VACDC 3no 1nc 2no t
774610
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ XV3.3P 30/24VDC 3n/o 2n/o t
777511
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ XV3P 3/24 VDC 3n/o 2n/o t
777512
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ XV2P 30/24VDC 2n/o 2n/o t
777500
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, ...

On request
PNOZ XV3P 0.5/24VDC 3n/o 2n/o t fix
777514
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ XV3P 30/24 VDC 3n/o 2n/o t
777510
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ XV2P 3/24VDC 2n/o 2n/o t
777502
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, ...

On request
PNOZ XV3.1P 30/24-240VACDC 3no 1nc 2no t
777530
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ XV3.1P 3/24VDC 3n/o 1n/c 2n/o t
777522
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ XV3.1P 3/24-240VACDC 3no 1nc 2no t
777532
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ XV3P 300/24VDC 3n/o 2n/o t
777518
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ XV3.1P 300/24-240VACDC 3no 1nc 2no
777538
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ XV1P 3/24VDC 2n/o 1n/o t
777601
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, ...

On request
PNOZ XV1P 30/24VDC 2n/o 1n/o t
777602
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, ...

On request
PZW 30/24VDC 1n/o 2n/c
774019
Safety relay (standalone), inputs: 1-channel wiring, outputs: 1 N/O, 2 N/C, UB = 24 V DC, width: 45 mm, screw terminals ...

On request
PZA 30/230VAC 1n/o 2 n/c
774040
Safety relay (standalone), inputs: 1-channel wiring, outputs: 1 N/O, 2 N/C, UB = 230 V AC, width: 45 mm, screw terminals ...

On request
PZA 30/24VDC 1n/o 2n/c
774030
Safety relay (standalone), inputs: 1-channel wiring, outputs: 1 N/O, 2 N/C, UB = 24 V DC, width: 45 mm, screw terminals ...

On request
PZW 3/24VDC 1n/o 2n/c
774042
Safety relay (standalone), inputs: 1-channel wiring, outputs: 1 N/O, 2 N/C, UB = 24 V DC, width: 45 mm, screw terminals ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use