text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
9 Products found
PSEN op4F-s-14-150/1
630749
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1500 mm, supply voltage 2 ...

On request
PSEN op4F-s-14-105/1
630746
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1050 mm, supply voltage 2 ...

On request
PSEN op4F-s-14-060/1
630743
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 600 mm, supply voltage 24 ...

On request
PSEN op4F-s-14-120/1
630747
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1200 mm, supply voltage 2 ...

On request
PSEN op4F-s-14-135/1
630748
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1350 mm, supply voltage 2 ...

On request
PSEN op4F-s-14-090/1
630745
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 900 mm, supply voltage 24 ...

On request
PSEN op4F-s-14-075/1
630744
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 750 mm, supply voltage 24 ...

On request
PSEN op4F-s-14-030/1
630741
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 300 mm, supply voltage 24 ...

On request
PSEN op4F-s-14-165/1
630750
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1650 mm, supply voltage 2 ...

On request

Save basket

Create a new order or get an individual offer

Select intended use