Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570871","name":"PSEN sg auxiliary release pin","price":"0.00","currency":"CHF","category":["A0100","A0100B0120","00106002227048","0010600222704880J8"]}

Actual product may vary
PSEN sg auxiliary release pin
Product ID: 570871
Pin for escape release (spare part).
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch w... More
Phase-out article
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Pin for escape release (spare part). Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
General data
Approval | TÜV |
Technical data
Environmental data
Ambient temperature | 0 - 55 °C |
Mechanical data
Height dimension | 45 mm |
Width dimension | 15 mm |
Depth dimension | 15 mm |
Net weight | 27 g |
Gross weight | 28 g |
Environment
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272692 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002594 |
UNSPSC 25 | 39122205 |
GTIN | 4046548080278 |
Volume | 0 dm3 |
Harmonized System Code | 85389099 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |