Configurable compact controllers PNOZmulti Mini – Expansion modules

Easy to expand

Configurable compact controllers PNOZmulti Mini – Expansion modules

The configurable small controllers PNOZmulti Mini have a smaller number of expansion modules than the devices PNOZmulti and PNOZmulti 2. The expandable base units PNOZ mm0.1p and PNOZ mm0.2p can be expanded on the left-hand side with a maximum of four link modules per base unit. The link module PNOZ mml1p Multi-Link is used to safely link base units of the small controllers PNOZmulti Mini, PNOZmulti 2 or PNOZmulti. This enables you to use them with distributed plants with a ring or tree structure.

The link module PNOZmml2p PDP is used to connect the decentralised IP67 modules PDP67. Connect the appropriate sensor technology and use these devices to monitor safety functions decentrally in the field. Every sensor can be uniquely addressed and diagnosed. Contact expansion modules from the PNOZsigma product group can be connected to the right of the base unit. The following communication modules are also available.

The configurable compact controllers PNOZmulti Mini will be discontinued on 31.12.2024. The last order date is 30.09.2024! We recommended the PNOZmulti 2 product range as successor.

Your benefits from using expansion modules

  • Distributed and decentralised plants also possible
  • Monitoring sensors directly in the field
  • Easy connection of contact expansion modules to multiply relay contacts
Your benefits from using expansion modules

Features

Features
  • Right of the base unit: 1 PNOZsigma expansion module (PNOZ s7, PNOZ s7.1, PNOZ s7.2, PNOZ s10, PNOZ s11, PNOZ s22)
  • Left of the base unit: 1 fieldbus module, 1 communication module and 4 link modules
  • PNOZ mml1p Multi-Link: point-to-point connection via 4-core shielded, twisted-pair cable, 32 virtual inputs and outputs
  • PNOZ mml2p PDP: max. four decentralised input modules PDP67 can be connected to an expansion module, 16 sensors with a maximum configuration

Our product range: PNOZmulti Mini – Expansion modules

Configurable small control systems PNOZmulti Mini – Safe I/O modules

Expansion modules are used in conjunction with a base unit to expand the modular system.
Contact

Pilz Automation Safety Canada L.P.
6695 Millcreek Drive, Unit 8
Mississauga, ON, L5N 5R8
Canada

Telephone: +1 905 821 7459
E-Mail: info@pilz.ca

Technical Support

Telephone: +1 888-315-PILZ (7459)
E-Mail: tech@pilz.ca