Safety system PNOZmulti – Communication and fieldbus modules

For connection to the fieldbus systems PROFINET & Co.

Safety system PNOZmulti – Communication and fieldbus modules

You can connect the configurable safety systems PNOZmulti to all common fieldbus and Ethernet systems: for example, PROFINET, PROFIBUS-DP,  ModbusTCP, EtherCAT, EtherNet IP, POWERLINK, CANopen, CC-Link, DeviceNet, Interbus, Sercos III. The configuration is performed simply in the software tool PNOZmulti Configurator.

Use a fieldbus module to set virtual inputs and outputs for automation functions. You can now read out diagnostic data. If you need to connect PNOZmulti to a different fieldbus system, this can be done without changing the configuration. This means that you can use the PNOZmulti independently of industry, country or machine type!

The configurable safety systems PNOZmulti Classic will be discontinued on 31.12.2024. The last order date is 30.09.2024! We recommended the PNOZmulti 2 product range as successor.

Benefits to you

  • Short downtimes and high plant availability
  • User-friendly diagnostic and control information
  • Easy changing of the fieldbus system – without changing the configuration
  • Diagnostic solution PVIS selectable in the PNOZmulti Configurator with a few clicks
  • Individual customer texts can be integrated
Benefits to you

Diagnostics with PNOZmulti – Features at a glance

Diagnostics with PNOZmulti – Features at a glance
  1. Two-way signalling and control – PNOZmulti can be connected to all common fieldbus systems
  2. Diagnostic solution with the operator terminals PMI
  3. Interface Ethernet TCP/IP and Modbus TCP
  4. Status messages to PLC using the communication module PNOZ mc1p
  • Can be configured with the software tool PNOZmulti Configurator
  • Max. 1 fieldbus module can be connected to the base unit
  • Coated version: extended temperature range, tolerance of condensation, resistance to corrosive gases

 

Our product range: PNOZmulti Mini – Communication and fieldbus modules

Contact

Pilz Automation Safety Canada L.P.
6695 Millcreek Drive, Unit 8
Mississauga, ON, L5N 5R8
Canada

Telephone: +1 905 821 7459
E-Mail: info@pilz.ca

Technical Support

Telephone: +1 888-315-PILZ (7459)
E-Mail: tech@pilz.ca