PES - Operation and monitoring board

Training system for professional training support: Major operating and monitoring functions

Operation and monitoring board

The PES - Operation and monitoring board is part of the comprehensive module range of Pilz Education Systems (PES). These modular training systems consist of modern, industrially implemented components for practical training.

PES modules simulate the functions of machines or systems and are used for training purposes. They consist of several safety and automation functions that are logically arranged on a operator board.

 

Optimal tool for knowledge transfer in the field of safe automation

Here you can find all information regarding our learning systems, their functions and the system versions available.

Pilz Education Systems (PES)

Modular training and learning systems

The Operation and monitoring board module gives you a full overview of the automated system

Operation and monitoring board

The Operation and monitoring board module maps the visualisation of a complete machine or system. This allows the functions of human machine interfaces to be illustrated and skills such as reading diagnostic data from different controllers and error diagnostics can be developed.

All these functions are located on the board: Visualisation terminal PMIvisu incl. the PASvisu visualisation software for a comprehensive overview of the whole machine. The operating mode selector PITmode facilitates the selection of the machine control operating mode and manages the access rights for operating staff.

PES learning objectives - Operation and monitoring board

  • Visualisation of all safety and automation functions for a machine or system
  • Reading diagnostic data from different controllers
  • Error diagnostics using the Pilz Human Machine Interface (PMI)
  • Selection and allocation of operating modes

Our product range: PES - Operation and monitoring board

Operation and monitoring board

Training system module with the Human Machine Interface PMIvisu, visualisation software PASvisu as well as the operating mode selector switch PITmode.
Technical Support

Telephone: +1 888-315-PILZ (7459)
E-Mail: tech@pilz.ca