Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"M1000000","name":"myCore S 150","price":"0.00","currency":"CAD","category":["00112","0011200253","00112002537193","0011200253719380W7"]}
Actual product may vary
The Order cannot be placed because the Backend-System is not available. Please try again later.
myCore S 150
Product ID: M1000000
MYZEL platform module subscription to use the MYZEL Lifecycle Platform.
Function size S contains: asset, user and artifact management,
dashboards, audit log. Number of digital artifacts: 150
On request
Cancel at any time
Would you like to purchase this product or need support? Please contact us. We will be help to advise you.
Thank you for your purchase.
You have successfully purchased a new subscription.
Once your request has been processed, you will receive an email with your order confirmation.
Thank you for your patience.
Soon you will be able to enjoy full functionality.
General data
Myzel
| Role | Production manager |
| Subscription type | Platform module |
| Function size | S |
| Core value |
Liability protection
Employee protection Productivity protection |
| Quantity artifacts | 150 artifacts |
| Task | Overview compliance |
| Target group |
Machine operator
Machine manufacturer |
