text.skipToContent text.skipToNavigation
닫기 

귀하는 Pilz International 웹 사이트에 있습니다.



국가를 선택해 주세요
국가 콘텐츠를 보려면 국가를 선택하십시오.
  • 1(current)
  • 2
  • 3
316개 제품이 발견됨
Connector/CA/M12-5SMX/A/TR
C1000058
GTIN: 4046548105032
Terminating plug with a 120 Ω resistor between Pin 4 and Pin 5. Suitable for the Interface: CANopen.

요청
PSEN cable M12-4sm MIOsm MOVE, 5m
584568
GTIN: 4046548105636
Connection lead, PUR, green RAL6018, Ethernet Cat5e, shielded, suitable for drag chains, 4-pin, connector straight M12 D-coded, onconnector straight Industrial Mini I/O, cable length: 5 m

요청
Cable/PW/M12-5SMX/M12-5SFX/L/003/1Q50/BK
C1000011
GTIN: 4046548102536
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin female connector, straight, L-coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 3 m

요청
Cable/PW/M12-5SMX/M12-5SFX/L/0,5/1Q50/BK
C1000010
GTIN: 4046548102529
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin M12 female connector, straight, L-coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 0.5 m

요청
Cable/FC/M12-5SMX/M12-5SFX/A/020/0Q34/BK
C1000019
GTIN: 4046548102451
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 20 m

요청
Cable/PW/M12-5SMX/M12-5SFX/L/005/1Q50/BK
C1000012
GTIN: 4046548102543
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin female connector, straight, L-coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 5 m

요청
Cable/PW/M12-5SMX/M12-5SFX/L/010/1Q50/BK
C1000013
GTIN: 4046548102550
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin M12 female connector, straight, L-coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 10 m

요청
Cable/FC/M12-5SMX/M12-5SFX/A/0,5/0Q34/BK
C1000015
GTIN: 4046548102574
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 0.5 m

요청
Cable/FC/M12-5SMX/M12-5SFX/A/010/0Q34/BK
C1000018
GTIN: 4046548102598
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 10 m

요청
Cable/PW/M12-5SMX/M12-5SFX/L/020/1Q50/BK
C1000014
GTIN: 4046548102567
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin female connector, straight, L-coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 20 m

요청
Cable/FC/M12-5SMX/M12-5SFX/A/005/0Q34/BK
C1000017
GTIN: 4046548102581
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 5 m

요청
Cable/FC/M12-5AMX/M12-5SFX/A/003/0Q34/BK
C1000022
GTIN: 4046548102499
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 3 m

요청
Cable/PW/M12-5SFX/XXX-5XXX/L/020/1Q50/BK
C1000030
GTIN: 4046548102772
Connection cable, power supply, 5-pin M12 female connector, straight, L- coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 20 m

요청
Cable/FC/M12-5AMX/M12-5SFX/A/0,5/0Q34/BK
C1000021
GTIN: 4046548102482
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 0.5 m

요청
Cable/FC/M12-5AMX/M12-5SFX/A/020/0Q34/BK
C1000025
GTIN: 4046548102727
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 20 m

요청
Cable/FC/M12-5AMX/M12-5SFX/A/010/0Q34/BK
C1000024
GTIN: 4046548102710
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 10 m

요청
Cable/FC/XXX-XXXX/M12-5SFX/A/0,5/0Q34/BK
C1000038
GTIN: 4046548102864
Connection cable, 5-pin M12 female connector, straight, A-coded, conductor cross section: 5 x 0.34 mm², cable length: 0.5 m

요청
Cable/FC/M12-5AMX/M12-5SFX/A/030/0Q34/BK
C1000026
GTIN: 4046548102734
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 30 m

요청
Cable/PW/M12-5SFX/XXX-5XXX/L/005/1Q50/BK
C1000028
GTIN: 4046548102758
Connection cable, power supply, 5-pin M12 female connector, straight, L- coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 5 m

요청
Cable/PW/M12-5SFX/XXX-5XXX/L/003/1Q50/BK
C1000027
GTIN: 4046548102741
Connection cable, power supply, 5-pin M12 female connector, straight, L- coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 3 m

요청
  • 1(current)
  • 2
  • 3

장바구니 저장

새로운 주문을 시작합니다 또는 개별 견적서를 작성합니다.

용도 선택