Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"269701","name":"seal for PMIvisu, PMIopen, PMImicro","price":"0.00","currency":"CAD","category":["A0600","A0600B0620","00104002167036","0010400216703680FD"]}
Actual product may vary
seal for PMIvisu, PMIopen, PMImicro
Product ID: 269701
GTIN: 4046548023213
PMI, accessories, gasket, length 1500 mm, material foam rubber, 3
mm, for PMIvisu and PMIopen (sufficient for each one 15", 12", 10"
or each two 6.5" and 5.7"), for PMImicro and PMImicro diag
(sufficient for each 3x PMImciro diag).
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PMI, accessories, gasket, length 1500 mm, material foam rubber, 3 mm, for PMIvisu and PMIopen (sufficient for each one 15", 12", 10" or each two 6.5" and 5.7"), for PMImicro and PMImicro diag (sufficient for each 3x PMImciro diag).
Environment
| RoHS conformity | yes |
| REACh compliance | Contains no SVHC substances |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27330291 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 46171620 |
| GTIN | 4046548023213 |
| Volume | 0.336 dm3 |
| Harmonized System Code | 40070000 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
