Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"314653","name":"PSSu BS-R 1/8 C-T","price":"0.00","currency":"CAD","category":["A0400","A0400B0450","00102002087017","0010200208701780HP"]}
Actual product may vary
PSSu BS-R 1/8 C-T
Product ID: 314653
GTIN: 4046548054453
PSSu, base module for supply voltage modules, infeed module
supply, infeed periphery supply, infeed C-rail, 1-row,
4 connection levels, 8 terminals, spring-loaded connection, forincreased
environmental requirements. Only to refresh the supply voltage and to
form supply groups!
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PSSu, base module for supply voltage modules, infeed module supply, infeed periphery supply, infeed C-rail, 1-row, 4 connection levels, 8 terminals, spring-loaded connection, forincreased environmental requirements. Only to refresh the supply voltage and to form supply groups!
General data
| Approval |
CE
UKCA UL Recognized Component TÜV |
| Application range | Standard/failsafe |
Technical data
Environmental data
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Briefly |
| Perm. operating height ASL | 5000 m |
Mechanical data
| Housing material lower section | PA |
| Housing material upper part | PC |
| Connection terminal | Cage clamp terminal |
| Terminal style | fixed |
| Height dimension | 129 mm |
| Width dimension | 12.6 mm |
| Net weight | 37 g |
| Gross weight | 49 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242603 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001598 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548054453 |
| Volume | 0 dm3 |
| Harmonized System Code | 85369095 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
