Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"772702","name":"PNOZ m B1 Basis Set 2","price":"0.00","currency":"CAD","category":["A0300","A0300B0300","00101002047148","0010100204714880RM"]}
Actual product may vary
PNOZ m B1 Basis Set 2
Product ID: 772702
Configurable safe small controllers PNOZmulti 2, basis set 2
consisting of: 1x 772101 PNOZ m B1 (incl. 779213 USB Memory 512 MB), 1x
751016 PNOZ Set4 Spring Terminals, 2x 772142 PNOZ m EF 8DI4DO, 2x 7... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Configurable safe small controllers PNOZmulti 2, basis set 2 consisting of: 1x 772101 PNOZ m B1 (incl. 779213 USB Memory 512 MB), 1x 751016 PNOZ Set4 Spring Terminals, 2x 772142 PNOZ m EF 8DI4DO, 2x 751004 PNOZ s Set spring loaded terminals 22.5 mm, 1x 772140 PNOZ m EF 16DI, 1x 751004 PNOZ s Set spring loaded terminals 22.5 mm.
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85371091 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548095838 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242207 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC000236 |
Volume | 7.917 |