Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"779112","name":"PNOZmulti Bus-Terminator coated","price":"0.00","currency":"CAD","category":["A0300","A0300B0310","00101002037013","0010100203701380FZ"]}
PNOZmulti Bus-Terminator coated
Product ID: 779112
Terminator PNOZmulti, coated version.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85366990 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548009101 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242291 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC002584 |
Volume | 0.054 |