Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"583210","name":"PSENvip AS2","price":"0.00","currency":"CAD","category":["A0100","A0100B0140","00106002207043","0010600220704380I1"]}

Actual product may vary
PSENvip AS2
Product ID: 583210
Set of mounting plates for transmitter PSENvip E and receiver PSENvip R.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27319090 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
UNSPSC 25 | 39121528 |
GTIN | 4046548081374 |
Volume | 0 dm3 |
Harmonized System Code | 84439191 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |