Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"631040","name":"PSEN op2H-A-30-030/1","price":"0.00","currency":"CAD","category":["A0100","A0100B0130","00106002197040","0010600219704080JR"]}
Actual product may vary
PSEN op2H-A-30-030/1
Product ID: 631040
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 300 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software ... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 300 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.
General data
Approval |
CE
cULus Listed TÜV EAC (Eurasian) |
ESPE type | 2 |
Sensor principle | optical |
Height of protected field | 300 mm |
Resolution protection type | Hand |
Operating range (m) | 0.2 - 20 m |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Optical data
Used wavelength range | 950 nm |
Semiconductor outputs
Number of OSSD outputs | 2 |
Environmental data
Ambient temperature | 0 - 50 °C |
Humidity rating | 95 % r. h. at 50 °C |
Condensation permitted? | Not permitted |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 10g |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, housing |
Times
Reaction time | 13 ms |
Mechanical data
Housing material upper part | Aluminium |
Height dimension | 306.3 mm |
Width dimension | 35 mm |
Depth dimension | 40.8 mm |
Net weight | 700 g |
Gross weight | 2100 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 90314990 |
EAN-Code | 4046548075557 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272704 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002549 |
Volume | 0 |
Obligatory accessories
PSEN op cable axial M12 5-pole 5m
630311
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 5m
PSEN op cable axial M12 5-pole 10m
630312
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 10m
PSEN op cable axial M12 12-pole 50m
631085
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket
straight M12, on open line end, A-coded, cable length: 50m
PSEN op cable axial M12 12-pole 30m
631084
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket
straight M12, on open line end, A-coded, cable length: 30m
PSEN cable M12-5sf 20m
630298
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 20m
PSEN op cable axial M12 5-pole 50m
630364
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 50m
PSEN op cable axial M12 5-pole 3m
630310
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 3m
PSEN op pigtail receiver m
631057
Accessories PSENopt Advanced, connection cable for receiver (doubleconnector)
light guard PSEN opXX-A, muting, cable length: 0.2m
PSEN op pigtail receiver b
631056
Accessories PSENopt Advanced, connection cable for receiver light guardPSEN
opXX-A, blanking, cable length: 0.2m
PSEN op cable axial M12 5-pole 30m
630297
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 30m
PSEN op pigtail emitter
631055
Accessories PSENopt Advanced, connection cable for transmitter lightguard PSEN
opXX-A, cable length: 0.2m
PSEN op cable axial M12 12-pole 20m
631083
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket
straight M12, on open line end, A-coded, cable length: 20m
PSEN op cable axial M12 12-pole 10m
631082
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket
straight M12, on open line end, A-coded, cable length: 10m
PSEN op cable axial M12 12-pole 5m
631081
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket
straight M12, on open line end, A-coded, cable length: 5m
PSEN op cable axial M12 12-pole 3m
631080
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket
straight M12, on open line end, A-coded, cable length: 3m