Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570870","name":"PSEN sg escape release pin","price":"0.00","currency":"CAD","category":["A0100","A0100B0120","00106002227048","0010600222704880J8"]}
Actual product may vary
PSEN sg escape release pin
Product ID: 570870
Pin for escape release with red knob (spare part).
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval | TÜV |
Technical data
Environmental data
Ambient temperature | 0 °C |
Mechanical data
Height dimension | 215 mm |
Width dimension | 30 mm |
Depth dimension | 30 mm |
Net weight | 100 g |
Gross weight | 104 g |
Environment
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 85389099 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548080261 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272692 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EC002594 |
Volume | 0 |