Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"583601","name":"PSENvip RL D P","price":"0.00","currency":"CAD","category":["A0100","A0100B0140","00106002207043","0010600220704380HZ"]}
Actual product may vary
PSENvip RL D P
Product ID: 583601
PSENvip receiver consisting of PSENvip RL D P. For
automation system PSS 4000. Display left-hand. PL e SIL 3. Approved
in accordance with IEC 61496-1 and EN 12622.
The product will be discontinued. T... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PSENvip receiver consisting of PSENvip RL D P. For automation system PSS 4000. Display left-hand. PL e SIL 3. Approved in accordance with IEC 61496-1 and EN 12622. The product will be discontinued. The successor is 584100.
General data
Approval |
CE
cULus Listed TÜV |
ESPE type | 4 |
Sensor principle | optical |
Max. width of the detect. zone | 42 mm |
Resolution protection type | Finger |
Operating range (m) | 0.1 - 10 m |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 50 W |
Optical data
Used wavelength range | 510 - 550 nm |
Inputs
Number of inputs | 5 |
DC voltage at input | 24 V DC |
Potential isolation inputs | No |
Semiconductor outputs
Number of OSSD outputs | 2 |
Potential isolation S/C O | No |
S/C output short circuit proof | Yes |
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 - 50 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 61496-1
EN 61000-6-4 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 10g |
Protection type standard | EN 60529 |
Protection type, housing | |
UL enclosure type | 1 |
Times
Reaction time | 4 ms |
Switch-on delay time OSSD | 0 - 2 s |
Mechanical data
Connection type | M12 |
Cable lines | LiYY 8 x 0.25 mm2 |
Max. cable length | 75 m |
Housing material upper part | Aluminium |
Height dimension | 115.5 mm |
Width dimension | 112 mm |
Depth dimension | 228 mm |
Net weight | 2780 g |
Gross weight | 3120 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85258900 |
UNSPSC 25 | 39121528 |
EAN-Code | 4046548064698 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27310101 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC004672 |
Volume | 13.950 |