Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"9A000013","name":"PRMS film kit","price":"0.00","currency":"CAD","category":["A0900","A0900B0940","00108002497137","0010800249713780QH"]}
Actual product may vary
PRMS film kit
Product ID: 9A000013
Set of pressure indicating films 3 boxes:
1. Box: 30 x pressure indicating film LW for a measuring range of 250-
1200 N/cm²
2. Box: 30 x pressure indicating film LLW for a measuring range of 50-
300 N... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Set of pressure indicating films 3 boxes: 1. Box: 30 x pressure indicating film LW for a measuring range of 250- 1200 N/cm² 2. Box: 30 x pressure indicating film LLW for a measuring range of 50- 300 N/cm² 3. Box: 60 x developer layer
Technical data
Mechanical data
Height dimension | 115 mm |
Width dimension | 60 mm |
Depth dimension | 115 mm |
Net weight | 240 g |
Gross weight | 287 g |
Environment
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 38229000 |
UNSPSC 25 | 23101519 |
EAN-Code | 4046548087475 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27389102 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
Volume | 0 |