Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"827245","name":"S1UM 42-48VAC UM 0.1-500VAC/DC UP","price":"0.00","currency":"CAD","category":["A0200","A0200B0220","00100002027007","0010000202700780FB"]}

Actual product may vary
S1UM 42-48VAC UM 0.1-500VAC/DC UP
Product ID: 827245
Voltage monitoring relay, to monitor min. and max.
voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable,
0.40 -400 Hz, width = 22.5 mm, UB = 42 - 48 V AC, measuring inputs are
not polarity... More
Phase-out article
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.40 -400 Hz, width = 22.5 mm, UB = 42 - 48 V AC, measuring inputs are not polarity-sensitive. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
General data
Approval |
CE
CCC UKCA cULus Listed |
Technical data
Electrical data
Supply voltage (V) | 42 - 48 V |
Type of supply voltage U1 | AC |
Power consumption AC | 2 |
Max. device circuit breaker | Max. conductor cross section |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Safety contacts: AC at UL | 240 VAC Res. NO Side Only |
Safety contacts: pilot duty | B300, R300 |
Relay contact material | AgCdO |
Addit. contact details relay | + 3.0 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -15 - 55 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Protection type, mounting | |
Protection type, housing | IP40 |
Terminal protection type |
Mechanical data
Mounting position | any |
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V0 |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 22.5 mm |
Depth dimension | 121 mm |
Net weight | 160 g |
Gross weight | 170 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371801 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001438 |
UNSPSC 25 | 39122205 |
GTIN | 4046548007640 |
Volume | 0.284 dm3 |
Harmonized System Code | 85364900 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |