Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400222","name":"PIT es wrench","price":"0.00","currency":"CAD","category":["A0600","A0600B0600","00104002147028","0010400214702880IS"]}
Actual product may vary
PIT es wrench
Product ID: 400222
PITestop installation wrench for PIT es pushbutton.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Environmental data
Ambient temperature | 15 - 25 °C |
Mechanical data
Product material | POM |
Height dimension | 98 mm |
Width dimension | 32 mm |
Net weight | 41 g |
Gross weight | 45 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371204 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002032 |
UNSPSC 25 | 39122205 |
GTIN | 4046548087413 |
Volume | 0 dm3 |
Harmonized System Code | 39269097 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |