Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"329220","name":"PSS u2 P12 F/S -R","price":"0.00","currency":"CAD","category":["A0400","A0400B0400","00102002097116","0010200209711680IL"]}
Actual product may vary
PSS u2 P12 F/S -R
Product ID: 329220
GTIN: 4046548111446
Head module for PSS u2 in the automation system PSS 4000, decentralisedI/O
module with preprocessing of I/O signals, failsafe and standard, 2
RJ45 socket connectors, SafetyNET p, slot for microSD card, for
increased environmental requirements and railway applications
Head module for PSS u2 in the automation system PSS 4000, decentralisedI/O module with preprocessing of I/O signals, failsafe and standard, 2 RJ45 socket connectors, SafetyNET p, slot for microSD card, for increased environmental requirements and railway applications
General data
| Approval |
CE
TÜV |
| Application range | Standard/Fail-safe |
Technical data
Programming
| IEC 61131 programming | Yes |
| Multi programming | ja |
CPU
| User memory total | 20 MB |
| Time deviation | +/- 10s/Tag |
| RAM | 256 MB |
Removable storage media
| Plug-in memory | µSD-Karte |
SafetyNET p interface
| Connector type Safetynet i/f | RJ45 |
| Safetynet transmission rate | 100 MBit/s |
| Setting SafetyNet trans.rate | automatisch |
| SafetyNET p cycle time | 2 ... 60 000 ms |
Modbus/TCP
| MODBUS cycle time | 2 ... 2 000 000 ms |
Raw UDP
| RAW UDP cycle time | 2 ... 2 000 000 ms |
Environmental data
| App. site standard1 railway | EN 50125-3 |
| App. site to standard1 railway | Gleisbereich (1m - 3m) |
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | -40 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard |
EN 60068-2-78
EN 50125-3 |
| Humidity rating | |
| Condensation permitted? | EN 60068-2-30 |
| Perm. operating height ASL | 5000 m |
| EMC to standard ... |
EN 50121-4
EN 61000-6-2 EN 61000-6-4 EN 61131-2 (Zone B) |
| Broad band noise to | EN 60068-2-64 |
| Acc. shock to standard1 | 20 m/s² |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | IP54 |
| Protection type, housing | IP20 |
| Terminal protection type | IP20 |
Potential separation
| Potential isolation 1 between | Module Supply und SafetyNET p |
| Type of potential isolation 1 | Funktionsisolierung |
Mechanical data
| Housing material | PC |
| Housing material lower section | PC |
| Height dimension | 107.4 |
| Width dimension | 93.7 |
| Depth dimension | 95.8 |
| Net weight | 260 |
| Gross weight | 270 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242207 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC000236 |
| GTIN | 4046548111446 |
| Volume | 1.553 dm3 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
Obligatory accessories
µSD Memory Card 1GB industrial
328836
PSS u2, accessories, microSD memory card, 1 GB, industrial,
for PSS u2 head modules
PSS u2 PS1 -R
329302
Supply voltage module for PSS u2 head module for connecting module
supply and periphery supply, connection for functional earth,
potential isolation, for increased environmental requirements andrailway
applications
Installation accessories
PSS u2 B 4 -R
327810
PSS u2, accessories, backplane, for electronic modules, 4 slots, for
increased environmental requirements and railway applications width 50.1mm, height
107 mm, note the mounting distances.
PSS u2 A SH 4 (10 pcs.)
328820
PSS u2, accessories, shield connection element, for head modules, powersupply modules
and module carriers, 4 connections, 4-row, width 50 mm, overall height
mounted system approx. 120 mm, note the mounting distances, mechanical
locking on top hat rail, PU 10 pieces.
PSS u2 A LC E1 (10 pcs.)
328910
PSS u2, accessories, labelling bracket, for electronic modules, short
version, 23.5 x 10.5 mm, PU 10 pieces.
PSS u2 A LC E2 (10 pcs.)
328911
PSS u2, accessories, labelling bracket, for electronic modules, long
version, 103 x 10.5 mm, PU 10 pieces.
PSS u2 A LA E1 (10 pcs.)
328913
PSS u2, accessories, labelling strips, for labelling brackets of
electronic modules, short version, 23.5 x 10.5 mm, PU 10 x DIN A4sheets.
PSS u2 A LA E2 (10 pcs.)
328914
PSS u2, accessories, labelling strips, for labelling brackets of
electronic modules, long version, 103 x 10.5 mm, PU 10 x DIN A4 sheets.
PSS u2 A LC B4 (10 pcs.)
328916
PSS u2, accessories, labelling bracket, for module carrier, 23.5 x 10.5mm,
PU 10 pieces.
SafetyNET p Cable per mtr
380000
By the metre, Cat5e (100mBit/s), PUR, yellow RAL1003, 2x2x0.35, colour
single wires: White, yellow, blue, orange
Stripping Tool
380070
Tool for fast and multi-stage stripping of Ethernet and
SafetyNET p cables, PU 1 set.
SafetyNET p Connector RJ45s
380400
RJ45 plug-in connector, straight, IP20, 4-pin, Cat5e, AWG 22 (4-core),
cable diameter: 6.3-6.7mm
RJ45 Connector
380401
RJ45 plug-in connector, straight, IP20, 8-pin, Cat6a, IDC connection,AWG
22, cable diameter: 5.5-8.5mm
Optional accessories
µSD Memory Card 4GB industrial
328837
PSS u2, accessories, microSD memory card, 4 GB, industrial, for
PSS u2 head modules. When used in the head module PSS u2 P42 F/S (-R),the
hardware version of the head module must be ≥ HW 1.2 or YOM ≥ 2025.
µSD Memory Card 8GB industrial WIBU
328838
PSS u2, accessories, microSD memory card, 8 GB, industrial, WIBU
CodeMeter technology, for PSS u2 head modules.
When used in the head module PSS u2 P42 F/S (-R), the
hardware version of the head module must be ≥ HW 1.2 or YOM ≥ 2025.
