Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"540132","name":"SDD ES PROFIBUS","price":"0.00","currency":"CAD","category":["A0500","A0500B0510","00103002387129","0010300238712980PQ"]}
Actual product may vary
SDD ES PROFIBUS
Product ID: 540132
SDD (Safety Device Diagnostics), fieldbus module, standard, Profibus DP,9
DP-V0, 9-pin D-Sub connector, 6 digital inputs/outputs, plug-in
connection terminals (not supplied with the unit).
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed |
Technical data
Electrical data
Purpose of U1 | Module supply |
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 2 W |
Inputs
Number of digital inputs | 6 |
Semiconductor outputs
Number of semicond. outputs | 6 |
S/C output short circuit proof | Yes |
Fieldbus interface
Fieldbus interface | Profibus DP-V0 |
Fieldbus device type | Slave |
Name of fieldbus protocol | PROFIBUS |
Perm. fieldbus station address | 1 ... 125d |
Selectable transmission rates |
6 MBit/s
500 kBit/s 93.75 kBit/s 12 MBit/s 19.2 kBit/s 1.5 MBit/s 187.5 kBit/s 3 MBit/s 9.6 kBit/s 45.45 kBit/s |
Connection fieldbus | 9-pin D-Sub male connector |
Galv. isolation fieldbus | Yes |
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 - 55 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
Humidity rating | 90 % r. h. at 55 °C |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
EMC to standard ... |
EN 61000-4-5
EN 61000-6-4 EN 61000-4-6 EN 61000-4-3 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Potential separation
Potential isolation 1 between | PROFIBUS and system voltage |
Type of potential isolation 1 | Functional insulation |
Mechanical data
Mounting position | any |
DIN-rail dimensions | 35 x 7.5 EN 50022 |
Housing material lower section | PC |
Housing material front plate | PC |
Housing material upper part | PC |
Connection terminal |
Screw terminal plug-in
Spring-loaded terminal, plugin |
Flex. cond. c/s AWG info | 24 - 12 AWG |
Height dimension | 115 mm |
Width dimension | 45 mm |
Depth dimension | 95 mm |
Net weight | 160 g |
Gross weight | 175 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. |
7a
7c I |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances | Lead |
%-part of the pollutant | > 0,1 |
CAS No. | 7439-92-1 |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
SCIP entry available | yes |
Commercial data
Harmonized System Code | 85389091 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548083019 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242608 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001604 |
Volume | 0 |
Obligatory accessories
SDD ES SET SCREW TERMINALS
540120
SDD (Safety Device Diagnostics), set of plug-in terminals for 45 mm
housing, screw type, PU 2 pieces, each X1 4-pin and X2 8-
pin.
SDD ES SET SPRING LOADED TERMINALS
540121
SDD (Safety Device Diagnostics), set of plug-in terminals for 45 mm
housing, spring-loaded type, PU 2 pieces, each X1 4-pin and X2 8-pin.