Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"772146","name":"PNOZ m EF 2DOR","price":"0.00","currency":"CAD","category":["A0300","A0300B0300","00101002047108","0010100204710880JK"]}
Actual product may vary
PNOZ m EF 2DOR
Product ID: 772146
GTIN: 4046548103649
Configurable safe small controllers PNOZmulti 2, expansion module,
2 safe relay outputs.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA cULus Listed TÜV |
| Application range | Failsafe |
Technical data
Electrical data
| Purpose of UINT1 | Module supply |
| Source of internal voltage | Via base unit |
| Voltage type of UINT1 | DC |
| Permitted loads |
Resistive
Inductive |
Relay outputs
| Number of relay outputs | 2 |
| Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
| Voltage AC1 safety cont. | 250 |
| Max. current AC1 safety cont. | 6 |
| Voltage DC1 safety cont. | 24 |
| Max. current DC1 safety cont. | 6 |
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Voltage AC15 safety cont. | 230 |
| Max. current AC15 safety cont. | 3 |
| Voltage DC13 safety cont. | 24 |
| Safety contacts: AC at UL | 240 VAC G.U. Resistive |
| Pilot duty R300 to UL | 24 V DC |
| Relay contact material | AgCuNi |
| Addit. contact details relay | + 0.2 µm Au |
| Pot. isolation relay outputs | Yes |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | 0 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 61131-2 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
Potential separation
| Potential isolation 1 between | RL output and system voltage |
| Type of potential isolation 1 | Safe separation |
Mechanical data
| Mounting position | horizontal on top hat rail |
| DIN-rail dimensions | |
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material upper part | PC |
| Connection terminal |
Spring-loaded terminal
Screw terminal |
| Terminal style | plug-in |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 101.4 |
| Width dimension | 22.5 |
| Depth dimension | 120 |
| Net weight | 144 |
| Gross weight | 153 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242204 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001419 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548103649 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PNOZ m Screw Terminal X1
750018
Plug-in screw terminal X1 for configurable safe small controllers
PNOZmulti 2, coding type 2.
PNOZ m Spring Terminal X1
751018
Plug-in spring-loaded terminal X1 for configurable safe
small controllers PNOZmulti 2, coding type 2.
Optional accessories
PNOZ mm0.xp connector left (10 pcs)
779260
Connector for connecting the modules on the left-hand side of the
base unit PNOZmulti, yellow/black (10 pieces).