Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176862","name":"PMCenergy SD.E1","price":"0.00","currency":"CAD","category":null}
Actual product may vary
PMCenergy SD.E1
Product ID: 8176862
Expansion module for the energy storage to the Storage of the braking
energy from the Servo amplifiers.
Storage volume up to 1600 Ws
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval | CE |
Technical data
Power section
V range at intermediate circ. | 800 V DC |
Environmental data
Ambient temperature | 0 - 40 °C |
Humidity rating | 85 % r. h. |
Cooling type | Free convection |
Overvoltage category | III / II |
Protection type, housing |
Mechanical data
Height dimension | 300 mm |
Width dimension | 100 mm |
Depth dimension | 201 mm |
Net weight | 3900 g |
Gross weight | 4500 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-9.1 |
ECLASS Reference Feature | 27023291 |
ETIM Version | ETIM-7.0 |