Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176860","name":"PMCenergy SD.B2","price":"0.00","currency":"CAD","category":null}
Actual product may vary
PMCenergy SD.B2
Product ID: 8176860
Energy storage for the storage of the brake energy from the Servo
amplifiers.
expands the storage volume up to 1600 Ws
PTC resistor 35W / 1750Ohm
Current peak 40 A
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval | CE |
Technical data
Power section
V range at intermediate circ. | 800 V DC |
Environmental data
Ambient temperature | 0 - 40 °C |
Humidity rating | 85 % r. h. |
Cooling type | Free convection |
Overvoltage category | III / II |
Protection type, housing |
Mechanical data
Height dimension | 300 mm |
Width dimension | 100 mm |
Depth dimension | 201 mm |
Net weight | 6900 g |
Gross weight | 7500 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-9.1 |
ECLASS Reference Feature | 27023291 |
ETIM Version | ETIM-7.0 |