Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8C000132","name":"PMCcable M3/E1C5/Lxx/1Q0/S1","price":"0.00","currency":"CAD","category":["A0800","A0800B0810","00107002267166","0010700226716680US"]}
PMCcable M3/E1C5/Lxx/1Q0/S1
Product ID: 8C000132
Power cable.
Cable assembled on both sides Crimp connectors <> con.15 round connector
8-pin.
No. of wires and cross section (4 × 1,0 + (2 × 0,5) + (2 × 0,34)) mm².
suitable for all PMC servo controlle... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Power cable. Cable assembled on both sides Crimp connectors <> con.15 round connector 8-pin. No. of wires and cross section (4 × 1,0 + (2 × 0,5) + (2 × 0,34)) mm². suitable for all PMC servo controllers (SC6, SI6) and the motors EZ301 to EZ303. Length in accordance with customer specifications.
Technical data
Mechanical data
Connector type 1 | 9-pin M15 female connector |
Shape of connector type 1 | straight |
Connector type 2 | Crimp connector |
Contact surfaces material 1 | Au |
Cable material K1 | Cu |
Insulation material cable K1 | TPE-E |
Material shield surface K1 | Cu tin-plated |
Colour cable insulation 1 | Orange |
Material of cable insulation 1 | PUR |
Trailing capability of cable 1 | yes |
Bend radius (when laying) K1 | 5 x Ø |
Cross section data cable K1 | (3x1.0+(2x0.50)+(2x0.34)) mm² |
Shielding K1 | yes |
Approvals for cable K1 | UL/CSA |
Halogen-free | yes |
Oil resistance | resistant |
Flame resistance | IEC 60332-1:self-extinguishing |
Net weight | 1820 g |
Gross weight | 1820 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |