Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8C000114","name":"PMCcable FD/G4GB/Lxx/Q25/S1","price":"0.00","currency":"CAD","category":["A0800","A0800B0810","00107002267166","0010700226716680US"]}
PMCcable FD/G4GB/Lxx/Q25/S1
Product ID: 8C000114
Encoder cable for EnDat 2.1/2.2 digital.
Cable assembled on both sides Sub-connector <> con.17 round connector
12-pin.
No. of wires and cross section (3 x 2 x 0,14 mm² + 2 x 0,25 mm²).
suitable for al... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Encoder cable for EnDat 2.1/2.2 digital. Cable assembled on both sides Sub-connector <> con.17 round connector 12-pin. No. of wires and cross section (3 x 2 x 0,14 mm² + 2 x 0,25 mm²). suitable for all PMC servo controllers (SC6, SI6, SD6/X4) and the motors EZ40-EZ80. Length in accordance with customer specifications.
Technical data
Mechanical data
Connector type 1 | P 12-pin M17 female connector |
Shape of connector type 1 | straight |
Connector type 2 | 15-pin D-Sub male connector |
Shape of connector type 2 | straight |
Contact surfaces material 1 | Au |
Cable material K1 | Cu |
Insulation material cable K1 | PP (9Y) |
Material shield surface K1 | Cu tin-plated |
Colour cable insulation 1 | Green |
Material of cable insulation 1 | PUR |
Trailing capability of cable 1 | yes |
Bend radius (when laying) K1 | 5 x Ø |
Cross section data cable K1 | (3x2x0.14 + 2x0.25) mm² |
Shielding K1 | yes |
Approvals for cable K1 | UL/CSA |
Halogen-free | yes |
Oil resistance | resistant |
Flame resistance | IEC 60332-1:self-extinguishing |
Net weight | 720 g |
Gross weight | 720 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |