Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8C000090","name":"PMC DL6B21 Quick DC-Link > PS6A3","price":"0.00","currency":"CAD","category":["A0800","A0800B0810","00107002267166","0010700226716680US"]}
Actual product may vary
PMC DL6B21 Quick DC-Link > PS6A3
Product ID: 8C000090
Rear section module for size 3 supply module:
PS6A34
#
The quick fastening clamps for attaching the copper rails and an
insulation connection piece are contained in the scope of delivery.
The copper r... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Rear section module for size 3 supply module: PS6A34 # The quick fastening clamps for attaching the copper rails and an insulation connection piece are contained in the scope of delivery. The copper rails are not included in the scope of delivery. These must have a cross-section of 5 x 12 mm. Insulation end sections are available separately.
Technical data
Mechanical data
Height dimension | 405 mm |
Width dimension | 65 mm |
Depth dimension | 35 mm |
Net weight | 740 g |
Gross weight | 780 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85049090 |
UNSPSC 25 | 39121007 |
EAN-Code | 4046548101058 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27023192 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002025 |
Volume | 0 |